SBOSAM3A July 2025 – August 2025 INA600
PRODMIX
The INA600 has only one functional mode. The device powers on, starts drawing quiescent current and is functional as long as the power supply voltages are in the recommended operating voltage range of 2.7V (±1.35V) to 40V (±20V). Operational temperature range of INA600 is from –40°C to 125°C.