SBOSAN5A December 2025 – September 2026 INA1H94-SEP
PRODUCTION DATA
The nominal performance of the INA1H94-SEP is specified for a supply voltage from 4V to 18V for single supply and from ±2V to ±9V for dual supplies. The allowed input common-mode voltage range, differential input voltage range and output swing changes as a function of the voltage supplies and reference inputs. It is recommended to check the linear range of the device by calculation, simulation or by using the INA1H94-SEP Linear Operation Checker to verify design compliance with the input common-mode range, differential input range and output swing of the device. For more information, see Section 6.3.1.