SBOU034B February 2006 – October 2025 XTR300
The first current-mode configuration creates a single-ended output from a single-ended input. The jumper settings for this configuration are listed in Table 2-3. The current output is calculated by the transfer function in Equation 5:
The default EVM value for RSET is 2.5kΩ.
| Jumper | Function |
|---|---|
| J1 | On |
| J2 | On |
| J3 | On |
| J4 | Off |
| J5 | Off |
| J6 | Off |
| J7 | Off |
Figure 2-3 shows how to setup the XTR300EVM in single-ended current output mode. Connect your load to TB4 between OUT+ and GND. Apply ±15V to V+ and V–. Connect a 5V signal to VIN. Measure the current through the load by putting a digital multimeter (DMM) in series with the load. The current though the load is approximately 20mA with the default board values.