SBOU034B February   2006  – October 2025 XTR300

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 XTR300EVM Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Evaluation Setup
    2. 2.2 Jumper Configuration Settings
    3. 2.3 Features
      1. 2.3.1 Input Signal
      2. 2.3.2 Reference Voltage
      3. 2.3.3 XTR300EVM Output
      4. 2.3.4 Error Flags
      5. 2.3.5 IMON: Current Monitor Output
      6. 2.3.6 IAOUT: Voltage Monitor
      7. 2.3.7 Other Test Points
    4. 2.4 Output Mode Configurations
      1. 2.4.1 Current Mode Configurations
        1. 2.4.1.1 Single-Ended Current Output
        2. 2.4.1.2 Bidirectional Current Output
        3. 2.4.1.3 Verifying Acceptable Load in Current Mode
      2. 2.4.2 Voltage Mode Configurations
        1. 2.4.2.1 Single-Ended Voltage Output
        2. 2.4.2.2 Bidirectional Voltage Output
        3. 2.4.2.3 Verifying Acceptable Load in Voltage Mode
    5. 2.5 Power Requirements
  8. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 XTR300EVM Top Layer Silkscreen
    3. 3.3 Bill of Materials
  9. 4Additional Information
    1. 4.1 Trademarks
  10. 5Related Documentation
  11. 6Revision History

Power Requirements

Terminal block TB3 contains the positive and negative power-supply connections, V+ and V–, as well as the analog ground (GND) and digital ground (DGND) connections. The valid range for the analog supply voltages is ±10V to ±20V. The supplies are decoupled with a 10µF and 0.1µF ceramic capacitor near the device. The XTR300EVM also contains test points for the positive and negative supply and GND connections located next to TB3.