SBOU034B February 2006 – October 2025
The output for the XTR300EVM is located at terminal block TB4. The output stage of the XTR300 consists of an Instrumentation Amplifier, IA, (IAIN– and IAIN+) and a unique op amp (DRV) that combine to form an analog output that can be digitally configured to provide either current or voltage output to TB4. OUT+ and OUT– are also connected to test points near TB4.