SBOU034B February   2006  – October 2025

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 XTR300EVM Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Evaluation Setup
    2. 2.2 Jumper Configuration Settings
    3. 2.3 Features
      1. 2.3.1 Input Signal
      2. 2.3.2 Reference Voltage
      3. 2.3.3 XTR300EVM Output
      4. 2.3.4 Error Flags
      5. 2.3.5 IMON: Current Monitor Output
      6. 2.3.6 IAOUT: Voltage Monitor
      7. 2.3.7 Other Test Points
    4. 2.4 Output Mode Configurations
      1. 2.4.1 Current Mode Configurations
        1. 2.4.1.1 Single-Ended Current Output
        2. 2.4.1.2 Bidirectional Current Output
        3. 2.4.1.3 Verifying Acceptable Load in Current Mode
      2. 2.4.2 Voltage Mode Configurations
        1. 2.4.2.1 Single-Ended Voltage Output
        2. 2.4.2.2 Bidirectional Voltage Output
        3. 2.4.2.3 Verifying Acceptable Load in Voltage Mode
    5. 2.5 Power Requirements
  8. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 XTR300EVM Top Layer Silkscreen
    3. 3.3 Bill of Materials
  9. 4Additional Information
    1. 4.1 Trademarks
  10. 5Related Documentation
  11. 6Revision History

Input Signal

Terminal block TB1 is used for the non-inverting input signal, VIN. The valid range input is from –10V to +10V. However, the EVM is configured for a 0V to 5V or a ±5V input signal. A test point connected to VIN is located next to TB1.