SBOU079D july 2009 – july 2023
Figure 2-2 shows a block diagram of the INA220_Test_Board. The printed circuit board (PCB) provides connections to the I2C interface and general-purpose input and outputs (GPIO) on the USB DIG Platform board. The PCB also provides connection points for external connections of the shunt voltage, bus voltage, and GND.
Figure 2-2 INA220_Test_Board Block DiagramFigure 2-3 shows the system setup for the INA220_Test_Board schematic. D1 is an LED that indicates whether the INA220 Test Board is receiving power. Jumpers allow the selection of the power source as well as configuration of A0 and A1. Connector T4 allows the connection of the shunt and bus voltages.
Figure 2-3 INA220_Test_Board Schematic