SBOU126A April 2012 – October 2026 INA3221 , INA3221-Q1
Jumpers J1 and J2 are used to set the hardware setting for the A0I2C address pin on the INA3221. Using J1, the A0 address can be set to either a logic '1' or a logic '0'. Using J2, the A0 address can be set to either the SCL or SDA communication line. Make sure to only have either J1 or J2 connected individually; failure to keep these lines separate can lead to board shorts and problems with the I2C communication lines. See Section 3.2.2.1 on how to configure the INA3221EVM software to match the J1 and J2 hardware setting.