SBOU126A April 2012 – October 2026 INA3221 , INA3221-Q1
A block diagram of the INA3221 test board hardware setup is shown in Figure 2-2. PCB functionality provides connections to the I2C interface and general-purpose inputs/outputs (GPIOs) on the SM-USB-DIG platform board. The PCB also provides connection points for external shunt voltage, bus voltage, and ground connections.