SBOU126A April 2012 – October 2026 INA3221 , INA3221-Q1
The INA3221 is a three-channel, high-side current sensor and bus voltage monitor with an I2C™ interface. The INA3221 monitors both shunt drops and bus supply voltages with programmable conversion times and averaging modes. The INA3221 offers both critical and warning alerts to detect multiple programmable out-of-range conditions for each channel. This document gives a general overview of the INA3221EVM, and provides a general description of the features and functions to be considered while using this evaluation module.