SBOU241E April 2020 – August 2022
The new GUI and firmware can also be used with the SENS063A and SENS064A and PAMB Controller. If the firmware does not update automatically, DFU mode may need to be entered manually. See Section 4.2.1.2.1.
When using SENS064A on the PAMB with the new GUI/Firmware, only 1 device can be used at a time, with SW1 on the EVM set to CS3, and the GUI switch setting set to CS1.