SBOU244 June 2020 INA281
Section 6.3.1 provides the parts list for the INA281EVM.
| Designator | QTY | Value | Description | Package Reference | Part Number | Manufacturer |
|---|---|---|---|---|---|---|
| C1_A1, C1_A2, C1_A3, C1_A4, C1_A5, C1_B1, C1_B2, C1_B3, C1_B4, C1_B5 | 10 | 0.1uF | CAP, CERM, 0.1 uF, 25 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | CGA3E2X7R1E104K080AA | TDK |
| H1_A1, H1_A2, H1_A3, H1_A4, H1_A5, H1_B1, H1_B2, H1_B3, H1_B4, H1_B5, H2_A1, H2_A2, H2_A3, H2_A4, H2_A5, H2_B1, H2_B2, H2_B3, H2_B4, H2_B5, H3_A1, H3_A2, H3_A3, H3_A4, H3_A5, H3_B1, H3_B2, H3_B3, H3_B4, H3_B5, H4_A1, H4_A2, H4_A3, H4_A4, H4_A5, H4_B1, H4_B2, H4_B3, H4_B4, H4_B5 | 40 | Bumpon, Cylindrical, 0.312 X 0.200, Black | Black Bumpon | SJ61A1 | 3M | |
| J1_A1, J1_A2, J1_A3, J1_A4, J1_A5, J1_B1, J1_B2, J1_B3, J1_B4, J1_B5 | 10 | Terminal Block, 3.5mm Pitch, 2x1, TH | 7.0x8.2x6.5mm | ED555/2DS | On-Shore Technology | |
| R2_A1, R2_A2, R2_A3, R2_A4, R2_A5, R2_B1, R2_B2, R2_B3, R2_B4, R2_B5, R3_A1, R3_A2, R3_A3, R3_A4, R3_A5, R3_B1, R3_B2, R3_B3, R3_B4, R3_B5, R4_A1, R4_A2, R4_A3, R4_A4, R4_A5, R4_B1, R4_B2, R4_B3, R4_B4, R4_B5 | 30 | 0 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | ERJ-3GEY0R00V | Panasonic |
| TP1_A1, TP1_A2, TP1_A3, TP1_A4, TP1_A5, TP1_B1, TP1_B2, TP1_B3, TP1_B4, TP1_B5, TP2_A1, TP2_A2, TP2_A3, TP2_A4, TP2_A5, TP2_B1, TP2_B2, TP2_B3, TP2_B4, TP2_B5, TP3_A1, TP3_A2, TP3_A3, TP3_A4, TP3_A5, TP3_B1, TP3_B2, TP3_B3, TP3_B4, TP3_B5, TP4_A1, TP4_A2, TP4_A3, TP4_A4, TP4_A5, TP4_B1, TP4_B2, TP4_B3, TP4_B4, TP4_B5 | 40 | Test Point, Miniature, SMT | Testpoint_Keystone_Miniature | 5015 | Keystone | |
| U1_A1 | 1 | INA281, -4-V to 110-V, 1.3-MHz Current-Sense Amplifier | SOT23-5 | INA281A1IDBVR | Texas Instruments | |
| U1_A2 | 1 | INA281, -4-V to 110-V, 1.3-MHz Current-Sense Amplifier | SOT23-5 | INA281A2IDBVR | Texas Instruments | |
| U1_A3 | 1 | INA281, -4-V to 110-V, 1.3-MHz Current-Sense Amplifier | SOT23-5 | INA281A3IDBVR | Texas Instruments | |
| U1_A4 | 1 | INA281, -4-V to 110-V, 1.3-MHz Current-Sense Amplifier | SOT23-5 | INA281A4IDBVR | Texas Instruments | |
| U1_A5 | 1 | INA281, -4-V to 110-V, 1.3-MHz Current-Sense Amplifier | SOT23-5 | INA281A5IDBVR | Texas Instruments | |
| U1_B1 | 1 | INA281, -4-V to 110-V, 1.3-MHz Current-Sense Amplifier | SOT23-5 | INA281B1IDBVR | Texas Instruments | |
| U1_B2 | 1 | INA281, -4-V to 110-V, 1.3-MHz Current-Sense Amplifier | SOT23-5 | INA281B2IDBVR | Texas Instruments | |
| U1_B3 | 1 | INA281, -4-V to 110-V, 1.3-MHz Current-Sense Amplifier | SOT23-5 | INA281B3IDBVR | Texas Instruments | |
| U1_B4 | 1 | INA281, -4-V to 110-V, 1.3-MHz Current-Sense Amplifier | SOT23-5 | INA281B4IDBVR | Texas Instruments | |
| U1_B5 | 1 | INA281, -4-V to 110-V, 1.3-MHz Current-Sense Amplifier | SOT23-5 | INA281B5IDBVR | Texas Instruments | |
| C2_A1, C2_A2, C2_A3, C2_A4, C2_A5, C2_B1, C2_B2, C2_B3, C2_B4, C2_B5 | 0 | 0.1uF | CAP, CERM, 0.1 uF, 25 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | CGA3E2X7R1E104K080AA | TDK |
| C3_A1, C3_A2, C3_A3, C3_A4, C3_A5, C3_B1, C3_B2, C3_B3, C3_B4, C3_B5 | 0 | 100pF | CAP, CERM, 100 pF, 50 V,+/- 10%, X7R, 0603 | 0603 | CL10B101KB8NNNC | Samsung Electro-Mechanics |
| FID1, FID2, FID3 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A | |
| R1_A1, R1_A2, R1_A3, R1_A4, R1_A5, R1_B1, R1_B2, R1_B3, R1_B4, R1_B5 | 0 | 0.01 | RES, 0.01, 1%, 3 W, 2512 | 2512 | CRA2512-FZ-R010ELF | Bourns |