SBOU244 June 2020 INA281
The INA281 device is a voltage-output, high-side and low-side measurement, current sense amplifier with an enable pin in a very-small SOT-23 package. As shown in Table 1, the INA281 has gains that range from 20 V/V to 500 V/V, depending on the gain option selected. The voltage developed across the device inputs is amplified by the corresponding gain of the specific device, and is presented at the output pin. The device accurately senses voltage drops across shunts at common-mode voltages from –4 V to +110 V, independent of supply voltages. The device survives common-mode voltages from –20 V to +120 V. The device operates with supply voltages between 2.7 V and 20 V, and draws a typical of 1.7 mA at room temperature.
| Product | Gain (V/V) |
|---|---|
| INA281A1 and INA281B1 | 20 |
| INA281A2 and INA281B2 | 50 |
| INA281A3 and INA281B3 | 100 |
| INA281A4 and INA281B4 | 200 |
| INA281A5 and INA281B5 | 500 |