SBOU281 May   2022

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Features
    2. 1.2 EVM Specifications
  3. 2Power Connections
    1. 2.1 Split-Supply Operation
    2. 2.2 Single-Supply Operation
  4. 3Input and Output Connections
    1. 3.1 Bias Mode Control Pins
    2. 3.2 Optional VCM Connection
  5. 4Schematic and Layout
    1. 4.1 Schematic
    2. 4.2 Layout

Single-Supply Operation

To operate as a single supply, apply the positive supply voltage to VCC and the ground reference to VEE.

The input common mode voltage is at the node between R25 and R26. To apply a voltage at this node, add resistors R25 and R26 and adjust the values to obtain a midpoint or other voltages between the supplies. A high-frequency 0.1 ΩF decoupling capacitor connected to VCM can be included as C4 on the board.