SBOU281 May   2022

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Features
    2. 1.2 EVM Specifications
  3. 2Power Connections
    1. 2.1 Split-Supply Operation
    2. 2.2 Single-Supply Operation
  4. 3Input and Output Connections
    1. 3.1 Bias Mode Control Pins
    2. 3.2 Optional VCM Connection
  5. 4Schematic and Layout
    1. 4.1 Schematic
    2. 4.2 Layout

Power Connections

The DEM-OPA-RGV-EVM is equipped with standard banana jacks for easy connection to power. The positive supply input is labeled VCC, the negative supply input is labeled VEE, and the ground reference is labeled GND. There are additional ground reference points via testpoints TP1, TP2, and TP3.