SBOU281 May   2022

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Features
    2. 1.2 EVM Specifications
  3. 2Power Connections
    1. 2.1 Split-Supply Operation
    2. 2.2 Single-Supply Operation
  4. 3Input and Output Connections
    1. 3.1 Bias Mode Control Pins
    2. 3.2 Optional VCM Connection
  5. 4Schematic and Layout
    1. 4.1 Schematic
    2. 4.2 Layout

Bias Mode Control Pins

The amplifier bias modes can be controlled by populating jumpers, J12 and J13, or by populating the SMAs, J4 and J5, to directly apply a signal. If using the jumpers, shorting terminals 1 and 2 pulls the pin high, while shorting terminals 2 and 3 pulls the pin low. J4 and J12 control the first bit selection, A0. J5 and J13 control the second bit selection, A1.