SBOU298B March 2024 – October 2026
Table 4-1 through Table 4-3 provide the parts list for the EVM. Table 4-1 through Table 4-2 are variant specific, while Table 4-3 shows the parts common to all SENS112 variants.
| Designator | QTY | Value | Description | Package Reference | Part Number | Manufacturer |
|---|---|---|---|---|---|---|
| U1 | 1 | 48V, Quad Channel, 16-Bit, Precise, Current, Voltage, Power, and Energy Monitor With an I2C Interface | DSBGA16 | INA4230AIYBJR | Texas Instruments |
| Designator | QTY | Value | Description | Package Reference | Part Number | Manufacturer |
|---|---|---|---|---|---|---|
| U1 | 1 | 48V, Quad Channel, 16-Bit, Precise, Current, Voltage, Power, and Energy Monitor With an I2C Interface | DSBGA16 | INA4235AIYBJR | Texas Instruments |
| Designator | QTY | Value | Description | Package Reference | Part Number | Manufacturer |
|---|---|---|---|---|---|---|
| C1 | 1 | 1uF | CAP, CERM, 1µF, 16V,+/- 20%, X5R, 0402 | 0402 | GRM155R61C105MA12D | MuRata |
| C2 | 1 | 0.1uF | CAP, CERM, 0.1uF, 50V, +/- 20%, X7R, 0402 | 0402 | GRM155R71H104ME14D | MuRata |
| C7, C8 | 2 | 0.1uF | CAP, CERM, 0.1µF, 10V,+/- 10%, X7R, AEC-Q200 Grade 1, 0402 | 0402 | C0402C104K8RACAUTO | Kemet |
| D1, D2 | 2 | White | LED, White, SMD | 0805 | VAOL-S8WR4 | Visual Communications Company, LLC |
| H1, H2, H3, H4 | 4 | Bumpon, Hemisphere, 0.25X 0.075, Clear | 75x250 mil | SJ5382 | 3M | |
| J1, J5 | 2 | TERM BLK 6POS SIDE ENTRY 5MM PCB ASSEMBLY NOTE: Trim leads per ZZ5 | HDR6 | 6.91138E+11 | Wurth Electronics | |
| J2 | 1 | Receptacle, 2mm, 6x2, Gold, R/A, TH | Receptacle, 2mm, 6x2, R/A, TH | NPPN062FJFN-RC | Sullins Connector Solutions | |
| J3 | 1 | Connector Header Through Hole, Right Angle 12 position 0.079" (2.00mm) | HDR12 | NRPN062PARN-RC | Sullins Connector Solutions | |
| J6 | 1 | Header, 2.54mm, 3x1, Gold, TH | Header, 2.54mm, 3x1, TH | GBC03SAAN | Sullins Connector Solutions | |
| LBL1 | 1 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | PCB Label 0.650x 0.200 inch | THT-14-423-10 | Brady | |
| R2, R3, R10, R11, R14, R15, R16, R17 | 8 | 0 | RES, 0, 5%, 0.125W, 0603 | 0603 | MCT06030Z0000ZP500 | Vishay/Beyschlag |
| R4, R7 | 2 | 10k | RES, 10k, 5%, 0.063W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW040210K0JNED | Vishay-Dale |
| R5, R6, R8, R18 | 4 | 4.7k | RES, 4.7k, 5%, 0.063W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW04024K70JNED | Vishay-Dale |
| SH-J1 | 1 | Shunt, 2.54mm, Gold, Black | Shunt, 2.54mm, Black | 60900213421 | Wurth Elektronik | |
| SW0, SW1 | 2 | Slide Switch SP4T Surface Mount, Right Angle | SMT_SW_11MM3_4MM1 | CUS-14TB | Nidec Copal Electronics | |
| TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TP9, TP10, TP11, TP12, TP13, TP14, TP15, TP16, TP17, TP18, TP19 | 19 | Test Point, Miniature, SMT | Testpoint_Keystone_Miniature | 5015 | Keystone | |
| U2 | 1 | Single Buffer/Driver With Open-Drain Output, DRL0005A, LARGE T&R | DRL0005A | SN74LVC1G07DRLR | Texas Instruments | |
| C3, C4, C5, C6 | 0 | 0.1uF | CAP, CERM, 0.1uF, 100V, +/- 10%, X7S, AEC-Q200 Grade 1, 0603 | 0603 | CGA3E3X7S2A104K080AB | TDK |
| FID1, FID2, FID3 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A | |
| R1, R9, R12, R13 | 0 | 10 mOhms ±0.5% 2W Chip Resistor 2512 (6432 Metric) Automotive AEC-Q200, Current Sense, Moisture Resistant Metal Film | 2512 | PCS2512DR0100ET | Ohmite |