SBOU298B March 2024 – October 2026
The EVM can be used with either onboard or external shunt resistors. To use an onboard shunt resistor, solder a 2512 surface-mount technology (SMT) shunt resistor across the pads of R1, R12, R13 or R9 and connect in series with the external system and load current through J1 or J5. An external shunt can be connected directly across the terminals of J1 or J5.