SBOU302A June 2023 – December 2023
To configure a measurement evaluation, follow these steps:
When measuring current, first make sure that the equipment (EVM, wires, connectors, and so on) can support the amperage and power dissipation. Secondly, make sure that the current flowing through IS+ and IS- terminals does not exceed 25 A for INA74x nor 50 A for INA78x devices over temperature. Failure to do so can result in damage to the EVM, or personal injury. See data sheet for more information on safe operating conditions.
Do not touch high voltage terminals.
The EVM and wires connected to IS+ and IS- nets can get hot.