SBOU328 May 2025
The EVM can be used with either onboard or external shunt resistors. To use an onboard shunt resister, solder a 2512 surface-mount technology (SMT) shunt resistor across the pads of R1 or R2 and connect in series with the external system and load current through J1. An external shunt can be connected directly across the terminals of J1.