SBOU328 May 2025
The INA2227 evaluation module (EVM) is a platform to evaluate the main features and performance of the INA2227. The EVM supports current measurements up to 10A per channel and comes with graphical user interface (GUI) support to read and write to device registers.