SBVS324B June 2017 – September 2026 TPS7A90
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VIN | Input supply voltage range | 1.4 | 6.5 | V | ||
| VREF | Reference voltage | 0.8 | V | |||
| VUVLO | Input supply UVLO | VIN rising | 1.31 | 1.39 | V | |
| VHYS(UVLO) | Input supply UVLO hysteresis | 290 | mV | |||
| VOUT | Output voltage range | 0.8 | 5.7 | V | ||
| Output voltage accuracy(1) | 1.4V ≤ VIN ≤ 6.5V, 5mA ≤ IOUT ≤ 0.5A | –1.0% | 1.0% | |||
| ΔVOUT(ΔVIN) | Line regulation | 0.005 | %/V | |||
| ΔVOUT(ΔIOUT) | Load regulation(2) | 5mA ≤ IOUT ≤ 0.5A | 0.02 | %/A | ||
| VDO | Dropout voltage | 1.4V ≤ VIN ≤ 5.0V, IOUT = 0.5A, VFB = 0.8V – 3% | 100 | mV | ||
| 5.0V < VIN ≤ 5.7V, IOUT = 0.5A, VFB = 0.8V – 3% | 200 | |||||
| ILIM | Output current limit | VOUT forced at 0.9 × VOUT(NOM), VIN = VOUT(NOM) + 300mV |
0.8 | 1.1 | 1.5 | A |
| IGND | GND pin current | VIN = 6.5V, IOUT = 5mA | 2.1 | 3.5 | mA | |
| VIN = 1.4V, IOUT = 0.5A | 4 | |||||
| ISDN | Shutdown GND pin current | PG = (open), VIN = 6.5V, VEN = 0.4V | 0.1 | 15 | µA | |
| IEN | EN pin current | VIN = 6.5V, 0V ≤ VEN ≤ 6.5V | –0.2 | 0.2 | µA | |
| VIL(EN) | EN pin low-level input voltage (device disabled) | 0 | 0.4 | V | ||
| VIH(EN) | EN pin high-level input voltage (device enabled) | 1.1 | 6.5 | V | ||
| ISS_CTRL | SS_CTRL pin current | VIN = 6.5V, 0V ≤ VSS_CTRL ≤ 6.5V | –0.2 | 0.2 | µA | |
| VIT(PG+) | PG pin threshold rising | For PG transitioning low with rising VOUT, expressed as a percentage of VOUT(NOM) | 84% | 90.9% | 95% | |
| VIT(PG–) | PG pin threshold falling | For PG transitioning low with falling VOUT, expressed as a percentage of VOUT(NOM) | 82% | 88.9% | 93% | |
| VHYS(PG) | PG pin hysteresis | For PG transitioning high with rising VOUT, expressed as a percentage of VOUT(NOM) | 1% | |||
| VOL(PG) | PG pin low-level output voltage | VOUT < VIT(PG), IPG = –1mA (current into device) | 0.4 | V | ||
| ILKG(PG) | PG pin leakage current | VOUT > VIT(PG), VPG = 6.5V | 1 | µA | ||
| INR/SS | NR/SS pin charging current | VNR/SS = GND, VSS_CTRL = GND | 4.0 | 6.2 | 9.0 | µA |
| VNR/SS = GND, VSS_CTRL = VIN | 65 | 100 | 150 | |||
| IFB | FB pin leakage current | VIN = 6.5V, VFB = 0.8V | –100 | 100 | nA | |
| PSRR | Power-supply ripple rejection | f
= 500kHz, VIN = 3.8V, VOUT(NOM) = 3.3V, IOUT = 250mA, CNR/SS = 10nF, CFF = 10nF |
39 | dB | ||
| Vn | Output noise voltage | BW
= 10Hz to 100kHz, VIN = 1.8V, VOUT(NOM) =
0.8V, IOUT = 0.5A, CNR/SS = 10nF, CFF = 10nF |
4.7 | µVRMS | ||
| Noise spectral density | f
= 10kHz, VIN = 1.8V, VOUT(NOM) = 0.8V, IOUT = 0.5A, CNR/SS = 10nF, CFF = 10nF |
13 | nV/√ Hz | |||
| Rdiss | Output active discharge resistance | VEN = GND | 250 | Ω | ||
| Tsd | Thermal shutdown temperature | Shutdown, temperature increasing | 160 | °C | ||
| Reset, temperature decreasing | 140 | |||||