Figure 6-1 Voltage Threshold and Hysteresis Accuracy
A. For open-drain output option, the timing diagram assumes the RESET_UVOD / RESET_UVOD pin is connected via an external pull-up resistor to VDD.
B. Be advised that Figure 6-2 shows the VDD falling slew rate is slow or the VDD decay time is much larger than the propagation detect delay (tCTR) time.
C. RESET_UVxx / RESET_UVxx is asserted when VDD goes below the UVLO(MIN) threshold after the time delay, tCTR, is reached.
Figure 6-2 SENSE Undervoltage (UV) Timing Diagram
A. For open-drain output option, the timing diagram assumes the RESET_OVOD / RESET_OVOD pin is connected via an external pull-up resistor to VDD.
B. Be advised that Figure 6-3 shows the VDD falling slew rate is slow or the VDD decay time is much larger than the propagation detect delay (tCTR) time.
C. RESET_OVxx / RESET_OVxx is asserted when VDD goes below the UVLO(MIN) threshold after the time delay, tCTR, is reached.