SBVS419B March 2022 – March 2026 TPS3760-Q1
PRODUCTION DATA
The TPS3760-Q1 is a family of high voltage and low quiescent current reset ICs with fixed threshold voltage. A voltage divider is integrated to eliminate the need for external resistors and eliminate leakage current that comes with resistor dividers. However, it can also support an external resistor if required by the application. The lowest threshold 800mV (bypass internal resistor ladder) is recommenced for external resistors use case to take advantage of faster detection time and lower ISENSE current.
VDD, SENSE and RESET pins can support 65V continuous operation; both VDD and SENSE voltage levels can be independent of each other, meaning VDD pin can be connected at 2.7V while SENSE pins are connected to a higher voltage. Note, the TPS3760-Q1 does not have clamps within the device so external circuits or devices must be added to limit the voltages to the absolute maximum limit.
Additional features include programmable sense time delay (CTS) and reset delay time and manual reset (CTR / MR).