SBVS419B March   2022  – March 2026 TPS3760-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
    7. 6.7 Timing Diagrams
    8. 6.8 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Input Voltage (VDD)
        1. 7.3.1.1 Undervoltage Lockout (VPOR < VDD < UVLO)
        2. 7.3.1.2 Power-On Reset (VDD < VPOR )
      2. 7.3.2 SENSE
        1. 7.3.2.1 SENSE Hysteresis
      3. 7.3.3 Output Logic Configurations
        1. 7.3.3.1 Open-Drain
        2. 7.3.3.2 Push-Pull
        3. 7.3.3.3 Active-High (RESET)
        4. 7.3.3.4 Active-Low (RESET)
      4. 7.3.4 User-Programmable Reset Time Delay
        1. 7.3.4.1 Reset Time Delay Configuration
      5. 7.3.5 User-Programmable Sense Delay
        1. 7.3.5.1 Sense Time Delay Configuration
      6. 7.3.6 Manual RESET (CTR / MR) Input
      7. 7.3.7 RESET Latch Mode
    4. 7.4 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Adjustable Voltage Thresholds
    3. 8.3 Typical Application
      1. 8.3.1 Design 1: Off-Battery Monitoring
        1. 8.3.1.1 Design Requirements
        2. 8.3.1.2 Detailed Design Procedure
        3. 8.3.1.3 Application Curves
    4. 8.4 Power Supply Recommendations
      1. 8.4.1 Power Dissipation and Device Operation
    5. 8.5 Layout
      1. 8.5.1 Layout Guidelines
      2. 8.5.2 Layout Example
      3. 8.5.3 Creepage Distance
  10. 9 Device and Documentation Support
    1. 9.1 Device Nomenclature
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Layout Guidelines

  • Make sure that the connection to the VDD pin is low impedance. Good analog design practice is to place a greater than 0.1µF ceramic capacitor as near as possible to the VDD pin.
  • To further improve the noise immunity on the SENSE pins, placing a 10nF to 100nF capacitor between the SENSE pin and GND can reduce the sensitivity to transient voltages on the monitored signal.
  • If a capacitor is used on CTS or CTR, place these components as close as possible to the respective pins. If the capacitor adjustable pins are left unconnected, make sure to minimize the amount of parasitic capacitance on the pins to less than 5pF.
  • For open-drain variants, place the pull-up resistors on RESET as close to the pin as possible.
  • When laying out metal traces, separate high voltage traces from low voltage traces as much as possible. If high and low voltage traces need to run close by, spacing between traces should be greater than 20mils (0.5mm).
  • Do not have high voltage metal pads or traces closer than 20mils (0.5mm) to the low voltage metal pads or traces.