SBVS425B December 2022 – June 2025 TPS748A-Q1
PRODUCTION DATA
The fixed internal current limit of the TPS748A-Q1 helps protect the regulator during fault conditions. The current limit is a brick-wall scheme. The maximum amount of current the device sources is the current limit (3.1A, typical), and is largely independent of output voltage. For reliable operation, do not operate the device in current limit for extended periods of time.
The output voltage is not regulated when the device is in current limit. When a current-limit event occurs, the device begins to heat up because of the increase in power dissipation. When the device is in a brick-wall current limit, the pass transistor dissipates power [(VIN – VOUT) × ICL]. If thermal shutdown is triggered, the device turns off. When the device sufficiently cools down, the internal thermal shutdown circuit turns the device back on. If the output current fault condition continues, the device cycles between current limit and thermal shutdown. For more information on current limits, see the Know Your Limits application note.