SBVS437D December 2022 – June 2025 TPS7A21-Q1
PRODUCTION DATA
For this design example, the 3.3V output version (TPS7A2133PQWDRBRQ1) is selected. A nominal 3.6V input supply is assumed. Use a minimum 1.0μF input capacitor to minimize the effect of resistance and inductance between the source and the LDO input. Use a minimum 1.0μF output capacitor for stability and good load transient response. The dropout voltage (VDO) is less than 150mV maximum at a 3.3V output voltage and 500mA output current, so there are no dropout issues with an input voltage of 3.6V and a maximum output current of 350mA.