SBVS437D December 2022 – June 2025 TPS7A21-Q1
PRODUCTION DATA
Table 7-1 summarizes the design requirements for the typical application circuit.
| DESIGN PARAMETER | EXAMPLE VALUE |
|---|---|
| Input voltage range | 3.6V to 4.2V |
| Output voltage | 3.3V |
| Output current | 350mA |
| Maximum ambient temperature | 125°C |