over operating free-air temperature range (unless otherwise noted)(1)(3)
|
MIN |
MAX |
UNIT |
| VIN |
Input voltage |
–0.3 |
6.5 |
V |
| VOUT |
Output voltage |
–0.3 |
Lesser of VIN + 0.3, or 6.5 |
V |
| VEN |
Enable input voltage |
–0.3 |
6.5 |
V |
|
Maximum output current(3) |
Internally limited |
A |
| TJ |
Operating junction temperature |
-40 |
150 |
°C |
| Tstg |
Storage temperature |
–65 |
150 |
°C |
(1) Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute maximum ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If briefly operating outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not sustain damage, but it may not be fully functional. Operating the device in this manner may affect device reliability, functionality, performance, and shorten the device lifetime.
(2) All voltages are with respect to the GND pin.
(3) Internal thermal shutdown circuitry helps protect the device from permanent damage.