SBVS455C April 2024 – September 2025 TLV772
PRODUCTION DATA
Figure 4-1 DQN Package,1mm × 1mm, 5-Pin X2SON(Top
View)| PIN | TYPE(1) | DESCRIPTION | ||
|---|---|---|---|---|
| NAME | X2SON | SOT-23 | ||
| EN | 3 | 3 | I | Enable input. A low voltage (< VEN(LOW)) on this pin turns the regulator off and discharges the output pin to GND. A high voltage (> VEN(HI)) on this pin enables the regulator output. |
| FB | 2 | 4 | I | Feedback pin. Input to the control-loop error amplifier. This pin sets the output voltage of the device with external resistors. |
| GND | 5 | 2 | G | Ground pin. |
| IN | 4 | 1 | I | Input voltage supply. For best transient response and to minimize input impedance, use the nominal value or larger capacitor from IN to ground. See the Recommended Operating Conditions table. Place the input capacitor as close to the IN and GND pins of the device as possible. |
| OUT | 1 | 5 | O | Regulated output voltage. A low equivalent series resistance (ESR) capacitor is required from OUT to ground for stability. For best transient response, use the nominal recommended value or larger capacitor listed in the Recommended Operating Conditions table. Place the output capacitor as close to the OUT and GND pins of the device as possible. An internal pulldown resistor prevents a charge from remaining on VOUT when the regulator is in shutdown mode (VEN< VEN(LOW)). |