SBVS463B October 2025 – April 2026 TPS7E81-Q1
PRODUCTION DATA
Excessive reverse current can damage this device. Reverse current flows through the intrinsic body diode of the pass transistor instead of the normal conducting channel. At high magnitudes, this current flow degrades the long-term reliability of the device.
Conditions where reverse current can occur are outlined in this section, all of which can exceed the absolute maximum rating of VOUT ≤ VIN + 0.3V.
If reverse current flow is expected in the application, external protection is recommended to protect the device. Reverse current is not limited in the device, so external limiting is required if extended reverse voltage operation is anticipated.
Figure 7-1 shows one approach for protecting the device.