SCAS298O January 1993 – June 2026 SN54LVC541A , SN74LVC541A
PRODUCTION DATA
| PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
SN54LVC541A | UNIT | |||
|---|---|---|---|---|---|---|---|
| VCC = 2.7V | VCC = 3.3V ± 0.3V | ||||||
| MIN | MAX | MIN | MAX | ||||
| tpd | A | Y | 5.6 | 1 | 5.1 | ns | |
| ten | OE | Y | 7.5 | 1 | 7 | ns | |
| tdis | OE | Y | 7.7 | 1 | 7 | ns | |