SCAS375K March 1994 – May 2026 SN74LVC4245A
PRODUCTION DATA
The SN74LVC4245A device pinout allows the designer to switch to a normal all-3.3V or all-5V 20-pin '245 device without board re-layout. The designer uses the data paths for pins 2–11 and 14–23 of the SN74LVC4245A to align with the conventional SN74LVC4245 device's pinout. SN74LVC4245A is a high drive CMOS device that can be used for a multitude of bus interface type applications where output drive or PCB trace length is a concern.