over operating
free-air temperature range (unless otherwise
noted)(1)
|
MIN |
MAX |
UNIT |
| VCC |
Supply voltage |
–0.5 |
6.5 |
V |
| VI |
Input
voltage(2) |
–0.5 |
6.5 |
V |
| VO |
Voltage
range applied to any output in the high-impedance
or power-off state(2) |
–0.5 |
6.5 |
V |
| VO |
Voltage
range applied to any output in the high or low
state(2)(3) |
–0.5 |
VCC + 0.5 |
V |
| IIK |
Input clamp current |
VI <
0 |
|
–50 |
mA |
| IOK |
Output clamp current |
VO <
0 |
|
–50 |
mA |
| IO |
Continuous output current |
|
±50 |
mA |
|
Continuous current through
VCC or GND |
|
±100 |
mA |
| Ptot |
Power
dissipation |
TA =
–40°C to +125°C(4)(5) |
|
500 |
mW |
| TJ |
Junction
temperature |
|
150 |
°C |
| Tstg |
Storage
temperature |
–65 |
150 |
°C |
(1) Operation outside the Absolute Maximum Ratings may cause
permanent device damage. Absolute Maximum Ratings do not imply functional operation
of the device at these or any other conditions beyond those listed under Recommended
Operating Conditions. If used outside the Recommended Operating Conditions but
within the Absolute Maximum Ratings, the device may not be fully functional, and this
may affect device reliability, functionality, performance, and shorten the device
lifetime.
(2) The input and output
negative-voltage ratings may be exceeded if the
input and output current ratings are
observed.
(3) The value of V
CC is
provided in the
Section 5.3 table.
(4) For the DW package: above 70°C
the value of Ptot derates linearly with
8mW/K.
(5) For the DB, DGV, N, NS, and PW
packages: above 60°C the value of Ptot
derates linearly with 5.5mW/K.