SCAS414AG November 1992 – June 2026 SN74LVC244A
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | TYP | UNIT | ||
|---|---|---|---|---|---|---|
| Cpd | Power dissipation capacitance per buffer/driver | Outputs enabled | f = 10MHz | 1.8V | 43 | pF |
| 2.5V | 43 | |||||
| 3.3V | 44 | |||||
| Outputs disabled | f = 10MHz | 1.8V | 1 | |||
| 2.5V | 1 | |||||
| 3.3V | 2 | |||||