SCASE56 January 2025 SN74LV8T139-EP
PRODUCTION DATA
The SN74LV8T139-EP contains two two-to-four decoders with one active low output strobe G. When the outputs of one channel are gated by the strobe input, they are all forced into the high state. When the outputs are not disabled by the strobe input, only the selected output is low while all others are high.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
|---|---|---|---|
| SN74LV8T139-EP | PW (TSSOP, 16) | 5mm × 6.4mm | 5mm × 4.4mm |
Logic
Diagram (Positive
Logic)