SCASE56 January 2025 SN74LV8T139-EP
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|---|
| VOH | IOH = -50 uA | 1.2V to 5.5V | VCC-0.2 | V | ||
| IOH = -1 mA | 1.2V | 0.8 | ||||
| IOH = -2 mA | 1.65V to 2V | 1.21 | 1.7(1) | |||
| IOH = -3 mA | 2.25V to 2.75V | 1.93 | 2.4(1) | |||
| IOH = -5.5 mA | 3V to 3.6V | 2.49 | 3.08(1) | |||
| IOH = -8 mA | 4.5V to 5.5V | 3.95 | 4.65(1) | |||
| IOH= –24 mA | 4.5V to 5.5V | 3.15 | ||||
| VOL | IOL= 50 μA | 1.2V to 5.5V | 0.1 | V | ||
| IOL = 1 mA | 1.2V | 0.2 | ||||
| IOL = 2 mA | 1.65V to 2V | 0.1(1) | 0.25 | |||
| IOL = 3 mA | 2.25V to 2.75V | 0.1(1) | 0.2 | |||
| IOL = 5.5 mA | 3V to 3.6V | 0.2(1) | 0.25 | |||
| IOL= 8 mA | 4.5V to 5.5V | 0.3(1) | 0.35 | |||
| IOL= 24 mA | 4.5V to 5.5V | 0.75 | ||||
| II | VI = 0 V or VCC | 0V to 5.5V | ±0.1 | ±1 | µA | |
| ICC | VI = VCC or GND, IO = 0 | 1.8V to 5.5V | 2 | 20 | µA | |
| ΔICC | One input at 0.3 V or 3.4 V, other inputs at 0 or VCC, IO = 0 | 5.5V | 1.35 | 1.5 | mA | |
| One input at 0.3 V or 1.1 V, other inputs at 0 or VCC, IO = 0 | 1.8V | 68 | µA | |||
| CI | VI = VCC or GND | 5V | 3 | 5 | pF | |
| CO | VO = VCC or GND | V | 5 | 8 | pF | |
| CPD(2)(3) | CL = 50 pF, F = 10 MHz | 1.8V to 5.5V | 200 | pF |