SCASE77A April   2025  – September 2025 TPUL2G123

PRODUCTION DATA  

  1.   1
  2.   2
  3. Features
  4. Applications
  5. Description
  6. Pin Configuration and Functions
  7. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Timing Characteristics
    7.     14
    8. 5.7 Switching Characteristics
    9. 5.8 Typical Characteristics
  8. Parameter Measurement Information
  9. Detailed Description
    1. 7.1 Overview
      1. 7.1.1 State Machine Description
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Naming Convention
      2. 7.3.2 Retriggerable One-Shot
      3. 7.3.3 Timing Mechanism and Accuracy
      4. 7.3.4 Balanced CMOS Push-Pull Outputs
      5. 7.3.5 CMOS Schmitt-Trigger Inputs
      6. 7.3.6 Latching Logic with Known Power-Up State
      7. 7.3.7 Partial Power Down (Ioff)
      8. 7.3.8 Clamp Diode Structure
    4. 7.4 Device Functional Modes
      1. 7.4.1 Off-State Operation
      2. 7.4.2 Startup Operation
      3. 7.4.3 On-State Operation
  10. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application - Edge Detector
      1. 8.2.1 Design Requirements
        1. 8.2.1.1 Timing Components
        2. 8.2.1.2 Input Considerations
        3. 8.2.1.3 Output Considerations
        4. 8.2.1.4 Power Considerations
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
    3. 8.3 Typical Application - Delayed Pulse Generator
      1. 8.3.1 Application Curves
    4. 8.4 Power Supply Recommendations
    5. 8.5 Layout
      1. 8.5.1 Layout Guidelines
      2. 8.5.2 Layout Example
  11. Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  12. 10Revision History
  13. 11Mechanical, Packaging, and Orderable Information
    1. 11.1 Packaging Option Addendum
    2. 11.2 Tape and Reel Information
    3. 11.3 Mechanical Data

Input Considerations

Input signals must cross Vt-(min) to be considered a logic LOW, and Vt+(max) to be considered a logic HIGH. Do not exceed the maximum input voltage range found in the Absolute Maximum Ratings.

Unused inputs must be terminated to either VCC or ground. The unused inputs can be directly terminated if the input is completely unused, or they can be connected with a pull-up or pull-down resistor if the input will be used sometimes, but not always. A pull-up resistor is used for a default state of HIGH, and a pull-down resistor is used for a default state of LOW. The drive current of the controller, leakage current into the TPUL2G123 (as specified in the Electrical Characteristics), and the desired input transition rate limits the resistor size. A 10kΩ resistor value is recommended for most applications.

The TPUL2G123 has no input signal transition rate requirements because it has Schmitt-Trigger inputs, however it is characterized for operation within the limits provided in the Recommended Operating Conditions table.

Schmitt-Trigger inputs also provide significant noise rejection, however noise with a large enough amplitude can still cause issues. Refer to the hysteresis value, ΔVT(min) in the Electrical Characteristics, which will provide the peak-to-peak noise rejection limit.

Unlike what happens with standard CMOS inputs, Schmitt-Trigger inputs can be held at any valid voltage value without causing dangerously large increases in power consumption. The maximum additional current caused by holding an input at a value other than VCC or ground is provided as ΔICC in the Electrical Characteristics table.

Refer to the Feature Description section for additional information regarding the inputs for this device.