SCDA057 March   2025 TMUX7612 , TMUX8212 , TMUX8612 , TMUX9612 , TMUXS7614D

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Parameter Considerations for Replacing a Photorelay With a High Voltage Analog Switch
  6. 3What to do if the Control Ground and Switch Grounds are Different
  7. 4Summary and Part Recommendations
  8. 5References

Introduction

While both photorelays and analog switches can be used for similar functionality, their data sheets do vary widely, so knowing and understanding the specifications is crucial for making sure of compatibility when replacing a photorelay with an analog switch. Replacing photorelays with one of TI’s high-voltage analog switches can provide substantial improvements in system size, cost, and performance, especially in applications like automated test and measurement systems.