SCDA057 March   2025 TMUX7612 , TMUX8212 , TMUX8612 , TMUX9612 , TMUXS7614D

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Parameter Considerations for Replacing a Photorelay With a High Voltage Analog Switch
  6. 3What to do if the Control Ground and Switch Grounds are Different
  7. 4Summary and Part Recommendations
  8. 5References

What to do if the Control Ground and Switch Grounds are Different

In the cases where Control source ground and mux ground are shifted, TI’s new TXG-family of ground-leveling translators can be used to shift ground levels to make the signal compatible with the mux logic levels. The TXG8041 and TXG8042 can level ground differences of up to +/-80V. This can enable the Vswitch of the mux and the V­control from the source to be at different ground references and still achieve the functionality required to replace a relay switch with different ground levels. This way an engineer can still get the benefits of a small design size with quicker switching times that the analog switch provides even with shifted ground levels.

 TXG Ground-Leveling Translator
                    for Device Interface Figure 3-1 TXG Ground-Leveling Translator for Device Interface