SCDA059 February 2025 TMUX9616 , TMUX9832
In ultrasound systems a multiplexer such as the TMUX9832 can facilitate the management of complex signal data, aiding in probe selection and expanding the functionality of the system. Along with this versatility in applications that the multiplexers can provide, the multiplexers also reduce the transducer or pulser count leading to a reduction in overall cost and complexity. Alternatively, in systems where more transducer density is desired, an ultrasound multiplexer can help scale systems up to as many transducers as needed by simply adding more multiplexers while sharing the same processing stages. Please see Compact 128-Channel Switch Design for Ultrasound Application for more information expanding ultrasound systems with TMUX9832. Overall, multiplexers are essential in optimizing functionality and performance of an ultrasound system.