SCDS034N July 1997 – June 2026 SN74CBTLV3245A
PRODUCTION DATA
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC = 2.5 V ± 0.2 V | VCC = 3.3 V ± 0.3 V | UNIT | ||
|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | ||||
| tpd(1) | A or B | B or A | 0.15 | 0.25 | ns | ||
| ten | OE | A or B | 1 | 8.5 | 1 | 7.8 | ns |
| tdis | OE | A or B | 1 | 6.8 | 1 | 5.8 | ns |