over operating free-air temperature range (unless otherwise noted)(1) | MIN | MAX | UNIT |
|---|
| VCC | Supply voltage | –0.5 | 4.6 | V |
| VIN | Control input voltage(2) | –0.5 | 4.6 | V |
| VI/O | Switch I/O voltage(2) | –0.5 | 4.6 | V |
| IIK | Control input clamp current | VIN < 0 | | –50 | mA |
| II/OK | I/O port clamp current | VI/O < 0 | | –50 | mA |
| Continuous current through VCC or GND | | ±128 | mA |
| TJ | Junction temperature | | 150 | °C |
| Tstg | Storage temperature | –65 | 150 | °C |
(1) Operation outside the Absolute Maximum Ratings may cause permanent device damage.
Absolute Maximum Ratings do not imply functional operation of the device at
these or any other conditions beyond those listed under Recommended Operating
Conditions. If used outside the Recommended Operating Conditions but within the
Absolute Maximum Ratings, the device may not be fully functional, and this may
affect device reliability, functionality, performance, and shorten the device
lifetime.
(2) The input and output negative-voltage ratings may be exceeded if the input and output clamp-current ratings are observed.