SCDS113F December 2002 – September 2026 SN74CB3Q3306A
PRODUCTION DATA
| PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCC = 2.5V ± 0.2V |
VCC = 3.3V ± 0.3V |
UNIT | ||
|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | ||||
| fOE(1) | OE | A or B | 10 | 20 | MHz | ||
| tpd(2) | A or B | B or A | 0.2 | 0.2 | ns | ||
| ten | OE | A or B | 1.5 |
11.2 |
1.5 |
11.5 |
ns |
| tdis | OE | A or B | 1 |
14.2 |
1 |
11 |
ns |
Figure 4-1 Typical
ron vs VI
Figure 4-2 Typical
ICC vs OE Switching Frequency