SCDS135F September   2003  – August 2026 SN74CB3Q3257

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics - PKG = RGY, PW, DBQ, DGV
    6. 5.6  Electrical Characteristics - PKG = DYY
    7. 5.7  Switching Characteristics, VCC = 2.5V, PKG = RGY, DGV, DBQ, PW
    8. 5.8  Switching Characteristics, VCC = 2.5V, PKG = DYY
    9. 5.9  Switching Characteristics, VCC = 3.3V, PKG= RGY, PW, DGV, DBQ
    10. 5.10 Switching Characteristics, VCC = 3.3V, PKG= DYY
    11. 5.11 Typical Characteristics
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
    4. 7.4 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Electrical Characteristics - PKG = DYY

TA = –40°C to 105°C. Typical values stated are over recommended operating free-air temperature range (unless otherwise noted)(1)
PARAMETERTEST CONDITIONSMINTYP(1)MAXUNIT
VIKVCC = 3.6V, II = –18mA–1.8V
IINControl inputsVCC = 3.6V, VIN = 0 to 5.5V±1µA
IOZ(1)VCC = 3.6V, VO = 0 to 5.5V,
VI = 0, Switch OFF VIN = VCC or GND
±1µA
IoffVCC = 0, VO = 0 to 5.5V, VI = 01µA
ICCVCC = 3.6V, II/O = 0,
Switch ON or OFF, VIN = VCC or GND
0.51.5mA
ΔICC(1)Control inputsVCC = 3.6V, One input at 3V, Other inputs at VCC or GND30µA
ICCD(1)Per control inputVCC = 3.6V, A and B ports open,
Control input switching at 50% duty cycle
0.320.5mA/MHz
CinControl inputsVCC = 3.3V, VIN = 5.5V, 3.3V, or 02.53.5pF
Cio(OFF)A portVCC = 3.3V, Switch OFF,
VIN = VCC or GND, VI/O = 5.5V, 3.3V, or 0
5.57pF
B portVCC = 3.3V, Switch OFF,
VIN = VCC or GND, VI/O = 5.5V, 3.3V, or 0
3.55pF
Cio(ON)A portVCC = 3.3V, Switch ON,
VIN = VCC or GND, VI/O = 5.5V, 3.3V, or 0
10.513pF
B port10.513
ron(1)VCC = 2.3V,
TYP at VCC = 2.5V
VI = 0, IO = 30mA48Ω
VI = 1.7V, IO = –15mA

5.3

9
VCC = 3VVI = 0, IO = 30mA

3.5

6
VI = 2.4V, IO = –15mA48
VIN and IIN refer to control inputs. VI, VO, II, and IO refer to data terminals.
All typical values are at VCC = 3.3V (unless otherwise noted), TA = 25°C.
For I/O ports, the parameter IOZ includes the input leakage current.
This is the increase in supply current for each input that is at the specified TTL voltage level, rather than VCC or GND.
This parameter specifies the dynamic power-supply current associated with the operating frequency of a single control input (see Figure 1-1).
Measured by the voltage drop between the A and B terminals at the indicated current through the switch. ON-state resistance is determined by the lower of the voltages of the two (A or B) terminals.