SCDS136D October 2003 – May 2025 SN74CB3T3245
PRODUCTION DATA
The SN74CB3T3245 device is a high-speed, TTL-compatible, 8-bit FET bus switch with low ON-state resistance (ron), allowing for minimal propagation delay. The device fully supports mixed-mode signal operation on all data I/O ports by providing voltage translation that tracks VCC.
| PART NUMBER | PACKAGE (1) | PACKAGE SIZE(2) |
|---|---|---|
| SN74CB3T3245DBQ | DBQ (SSOP, 20) | 8.65mm × 6mm |
| SN74CB3T3245DGV | DGV (TVSOP, 20) | 5.00mm × 6.4mm |
| SN74CB3T3245DW | DW (SOIC, 20) | 12.8mm × 10.3mm |
| SN74CB3T3245PW | PW (TSSOP, 20) | 6.5mm × 6.4mm |
| SN74CB3T3245DGS | DGS (VSSOP, 20) | 5.10mm × 4.9mm |
Typical Application Functional Diagram