SCDS136D October   2003  – May 2025 SN74CB3T3245

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Switching Characteristics 85C
    7. 5.7 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
    4. 7.4 Device Functional Modes
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Electrical Characteristics

over recommended operating free-air temperature range (unless otherwise noted)(1)
PARAMETERTEST CONDITIONSMINTYP(2)MAXUNIT
VIKVCC = 3 V, II = –18 mA–1.2V
VOHSee and Figure 5-1
IINControl inputsVCC = 3.6 V, VIN = 3.6 V to 5.5 V or GND±10µA
IIVCC = 3.6 V, Switch ON, VIN = VCC or GNDVI = VCC – 0.7 V to 5.5 V±20µA
VI = 0.7 V to VCC – 0.7 V–40
VI = 0 to 0.7 V±5
IOZ(3)VCC = 3.6 V, VO = 0 to 5.5 V, VI = 0, Switch OFF, VIN = VCC or GND±10µA
IoffVCC = 0, VO = 0 to 5.5 V, VI = 0,10µA
ICCVCC = 3.6 V, II/O = 0,
Switch ON or OFF, VIN = VCC or GND
VI  = VCC or GND40µA
VI  = 5.5 V40
ΔICC(4)Control inputsVCC = 3 V to 3.6 V, One input at VCC – 0.6 V, Other inputs at VCC or GND300µA
CinControl inputsVCC = 3.3 V, VIN = VCC or GND4pF
Cio(OFF)VCC = 3.3 V, VI/O = 5.5 V, 3.3 V, or GND, Switch OFF, VIN = VCC or GND5pF
Cio(ON)VCC = 3.3 V, Switch ON, VIN = VCC or GNDVI/O = 5.5 V or 3.3 V5pF
VI/O = GND13
ron(5)VCC = 2.3 V, TYP at VCC = 2.5 V, VI = 0IO = 24 mA58.5
IO = 16 mA58.5
VCC = 3 V, VI = 0IO = 64 mA57
IO = 32 mA57
VIN and IIN refer to control inputs. VI, VO, II, and IO refer to data pins.
All typical values are at VCC = 3.3 V (unless otherwise noted), TA = 25°C.
For I/O ports, the parameter IOZ includes the input leakage current.
This is the increase in supply current for each input that is at the specified TTL voltage level, rather than VCC or GND.
Measured by the voltage drop between A and B terminals at the indicated current through the switch. ON-state resistance is determined by the lower of the voltages of the two (A or B) terminals.