SCDS141E October 2003 – September 2026 SN74CB3Q3305
PRODUCTION DATA
The SN74CB3Q3305 device is organized as two 1-bit switches with separate output-enable (1OE and 2OE) inputs. It can be used as two 1-bit bus switches or as one 2-bit bus switch. When OE is high, the associated 1-bit bus switch is ON and the A port is connected to the B port, allowing bidirectional data flow between ports. When OE is low, the associated 1-bit bus switch is OFF and a high-impedance state exists between the A and B ports.