over operating free-air temperature range (unless otherwise noted)(1) | MIN | MAX | UNIT |
|---|
| VCC | Supply voltage | –0.5 | 4.6 | V |
| VIN | Control input voltage(2)(3) | –0.5 | 7 | V |
| VI/O | Switch I/O voltage(2)(3)(4) | –0.5 | 7 | V |
| IIK | Control input clamp current | VIN < 0 | | –50 | mA |
| II/OK | I/O port clamp current | VI/O < 0 | | –50 | mA |
| II/O | ON-state switch current(5) | | ±64 | mA |
| Continuous current through VCC or GND | | ±100 | mA |
| θJA | Package thermal impedance(6) | | 88 | °C/W |
| Tj | Junction temperature | | 150 | °C |
| Tstg | Storage temperature | –65 | 150 | °C |
(1) Operation outside the Absolute Maximum Ratings may cause permanent device damage.
Absolute Maximum Ratings do not imply functional operation of the device at
these or any other conditions beyond those listed under Recommended Operating
Conditions. If used outside the Recommended Operating Conditions but within the
Absolute Maximum Ratings, the device may not be fully functional, and this may
affect device reliability, functionality, performance, and shorten the device
lifetime.
(2) All voltages are with respect to ground, unless otherwise specified.
(3) The input and output voltage ratings may be exceeded if the input and output clamp-current ratings are observed.
(4) VI and VO are used to denote specific conditions for VI/O.
(5) II and IO are used to denote specific conditions for II/O.
(6) The package thermal impedance is calculated in accordance with JESD 51-7.