SCDS143E October 2003 – September 2026 SN74CB3Q3125
PRODUCTION DATA
The SN74CB3Q3125 device has a high-bandwidth data path (up to 500MHz) and has 5V tolerant I/Os with the device powered up or powered down. It also has low and flat ON-state resistance (ron) characteristics over operating range (ron = 4Ω Typ).
The SN74CB3Q3125 device has rail-to-rail switching
on data I/O ports for 0V to 5V switching with
3.3V VCCand 0V to 3.3V switching with 2.5V VCC as well as
bidirectional data flow with near-zero propagation delay and low input/output
capacitance that minimizes loading and signal distortion
(Cio(OFF) = 3.5pF Typ).
The SN74CB3Q3125 device also provides a fast switching frequency (fOE = 20MHz Max) with data and control inputs that provide undershoot clamp diodes as well as low power consumption (ICC = 0.6mA Typ).
The VCC operating range is from 2.3V to
3.6V and the data I/Os support 0V to 5V signal levels of
(0.8V, 1.2V, 1.5V, 1.8V, 2.5V, 3.3V, 5V).
The control inputs can be driven by TTL or 5V or 3.3V CMOS outputs, and Ioff supports partial-power-down mode operation.